![DSW-301-B Front](https://cdn2.webdamdb.com/1280_Ywkxc8rujIA4.jpg?1617296256)
![DSW-301-B Back](https://cdn2.webdamdb.com/1280_AJ5uaXlvz94.jpg?1617296256)
![DSW-301-B Angle](https://cdn2.webdamdb.com/1280_cWilvgmO1fW1.jpg?1617296256)
![DSW-301-B Side](https://cdn2.webdamdb.com/1280_wANwm5dLBTL8.jpg?1617296256)
Dual Tech Wall Switch Occupancy Sensor, 120/277V, Black
DSW-301-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated of in 347 V to white option
- Zero-crossing for long relay life
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible alert for impending shutoff
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Four occupancy logic options to customize control to meet application needs
- The DSW-301 sensors can be wired together for convenient control of a common load only with other DSW-301 sensors
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182935390 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 8.3 A | ||
Wattage | 1200 W | ||
Mounting Type | Box | ||
Sensing Range | 1050 sq ft,180 degrees | ||
Voltage | 120/277 V | ||
Connection Type | Wired | ||
Load | 1000W |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1