text.skipToContent text.skipToNavigation

Dual Tech Wall Switch Occ Sensor, 1-Button, Pre-Eng ON/OFF, Black

LMDW-101-B-ENG1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Button Digital Dual Technology Wall Switch Occupancy Sensor
  • LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads
  • They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
  • Dual Technology sensor with On/Off button(s) to switch selected load(s)
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons
  • IR transceiver for wireless configuration and remote control
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182946334
Country Of Origin China
Features Pre-Engraved
Number of Switches 1
Application Sector Commercial
Standard UL
Type Occupancy Sensor
Dimensions
Product Width US 1.8 in
Product Weight US 0.2183 lb
Product Volume US 20.3 cu in
Product Depth US 1.9 in
Product Height US 4.2 in
Technical Information
Sensor Type Occupancy
Number of Buttons 1
Amperage 20 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;