![Qlink Coupled Shades](https://resources.legrand.us/1280_cpGmYvdhejK6.jpg?1604981173)
Qlink allows you to operate a bank of shades with one motor and little effect on battery life, energy efficiency, or quiet operation. Connecting QMotion shades side-by-side not only allows you to cut costs, your shades will operate in unison when receiving a command by remote. For larger applications, Qlink coupled shades can cover spans as wide as 24’ by 12' tall with a single motor. Available in both battery and wired options, Qlink shades operate in quiet unison while providing a consistent finish
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available with Gen 3, Qadvanced, and QIS shades
- Available in battery, Cat5e/6 wired, and low voltage wired options
- Coupler bracket enables adjustments for height and depth
- Adjustable installation brackets allow for proper hembar alignment
- Whisper-quiet motors for silent operation
- Patented manual override feature allows for hand operation without damage to motors
- Integrate with popular automation systems.
Specifications
General Info
Application Sector | Residential | ||
Product Line | Shading Systems |
Dimensions
Maximum Product Height | 144 in | ||
Maximum Product Width | 288 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Battery | 4 AAA batteries | ||
Has Battery | Yes | ||
Voltage | 24.0 V |
Resources
Cutsheet
Installation Instructions
Dual Brackets Installation Instructions
pdf
Fascia Brackets Installation Instructions
pdf
Power Spring Replacement
pdf
QLink Coupled Shade System with 2.6 and 3.3 Brackets
pdf
Qlink Brackets Installation Instructions
pdf
Shade Prewind Instructions
pdf
Side Channel/Sill Angle
pdf
Torsion Spring Replacement
pdf
Universal Brackets Installation Instructions
pdf
View More
Instruction Sheet
Brochure
Specifications
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1