![](https://cdn2.webdamdb.com/1280_ok1s5az9EnU1.jpg?1604981446)
Interbay Organizer, Four Horizontal Distribution Rings, 3.00''Hx 3.50''D, 2 Rack Units, 20.19''W x 3.50''H x 4.94''D, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875555490 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 20.19 in | ||
Product Depth US | 4.94 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1