MM20 Lightweight Airflow Baffles - for MM20730 rack and MM20VMD710 vertical manager - Black
MM20ABL73010-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 airflow baffles mount between racks, direct intake and exhaust air on side flow network equipment from cold aisle to hot aisle. The patented angle design utilizes less space, reduces back pressure and provides better overall performance than square duct style systems
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Full height angled design: Provides increased intake area over square duct designs and reduces back pressure on the exhaust side of the switch.
- Manufactured from recycled PVC/ABS resin: Chemical and corrosion resistant, low flammability (UL-94 VO flame rating), perfect for data center use.
- Lightweight foam core construction: Much easier to install, thermal and sound insulation (absorbs vibrations and oscillations) and reduced shipping cost and possibility of damage
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875797326 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 36.0 in | ||
Product Depth US | 0.125 in | ||
Product Height US | 41.47 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1