![Meraki MA-SFP-10GB-SR Compatible Transceiver](https://resources.legrand.us/1280_cdTZO9wbUyl91UsO.jpg?1673627921)
![Legrand Transceiver, 1GBase, LX, SFP, SMF, 1310nm, 10km, LC](https://resources.legrand.us/1280_wqJuHEpT4oJ85ECF.jpg?1663603129)
Discontinued - Meraki MA-SFP-10GB-SR Compatible 10GBase-SR SFP+ Transceiver
MA-SFP-10GB-SR-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Meraki MA-SFP-10GB-SR Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Type | Transceiver | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 662875078906 |
Dimensions
Product Depth US | 58.4 mm | ||
Product Height US | 8.5 mm | ||
Product Width US | 13.7 mm |
Technical Information
Max Distance Support | 300 m | ||
Connector Type | LC Duplex | ||
Data Transfer Rate | 10 Gbps | ||
Form Factor | SFP+ | ||
Wavelength | 850 nm |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1