Infinium Fusion Splice-On Connector for 3.0mm Fiber, LC, Multimode OM3, Aqua boot, packaged in boxes of 6
205KNF3GA-50T
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
Using a factory-terminated and pre-polished connector, this Splice-On Connector (SOC) provides a connection that meets or exceeds industry standards for loss and back reflection. The Connector is provided with a factory-cleaved 900um fiber stub to ensure ease of use and optimal performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875001393 |
Dimensions
Product Depth US | 3.1 in | ||
Product Height US | 0.4 in | ||
Product Width US | 0.379 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1