![](https://cdn2.webdamdb.com/1280_Ili1x8kFJ2u2.jpg?1605491678)
Clarity 10G TracJack, T568A/B, 180 degree, Wiremold Ivory
TJ610-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 10G TracJack, ETL tested as part of 100-meter 10 Gig channel solution. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned with synchronized reactance to Clarity 10G patch cords for optimum performance with minimized internal and alien crosstalk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design: Provides a more flush aesthetic look.
- Meets Category 6A component standard: Ensures standards compliance.
- Center tuned synchronized reactance design: Transparent interface with Clarity 10G cords.
- Easy lace IDC housing: Reduces wiring time.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Front removable: Less intrusive access for adds, moves, changes
- Standard TracJack footprint: Fits in all TracJack faceplates and housings.
- Icon compatible, 10G Marking on jack face: Supports 606 designation requirements.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875590729 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.73 in | ||
Product Depth US | 1.1 in | ||
Product Height US | 0.92 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1