![front of WIRELESS 6LoWPAN BRIDGE w/BLE](https://cdn2.webdamdb.com/1280_oL8vVZEZ9Re2.jpg?1615385614)
![backside of WIRELESS 6LoWPAN BRIDGE w/BLE](https://cdn2.webdamdb.com/1280_wVzdhWUAGcb5.jpg?1604982098)
![inside of WIRELESS 6LoWPAN BRIDGE w/BLE](https://cdn2.webdamdb.com/1280_I01DAfVSXG18.jpg?1604982013)
DLM WIRELESS 6LoWPAN BRIDGE w/BLE
LMBC-650
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMBC-650 Wireless Network Bridge provides room to room network connectivity for rooms with Wattstopper Digital Lighting Management (DLM) devices. The wireless DLM platform simplifies room to room communication and installation, and eliminates potential start-up delays caused by wiring issues.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Connects any DLM wired devices to a wireless IPv6 Mesh self-forming network
- Dual IPv6 Wireless and Bluetooth® low energy antennas provide robust signal strength and reliable communication
- Two RJ-45 ports for DLM Cat 5e communication and class 2 power
- Includes trusted hardware chips for device validation and out-of-box wireless AES 128-bit encryption
- Tri-color LED indicator displays wireless network health, DLM Cat 5e communication, and ability to identify during commissioning
- Plenum rated with mounting hardware for fast installation
- In conjunction with an LMBR-650, supports third party integration with BAS through BACnet/IP over IPv6 Wireless Mesh network
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182943180 | ||
Country Of Origin | China | ||
Features | Wireless |
Dimensions
Product Width US | 3.2 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 15.0 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 2.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security  | Yes | This product is ioXt certified |
Technical Information
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1