![Front of Dual Tech Wall Switch Occupancy Sensor, 347V, White](https://cdn2.webdamdb.com/1280_AVsuIffCH521.jpg?1617370404)
Discontinued - Dual Tech Wall Switch Occupancy Sensor, 347V, Grey
DSW-301-347-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-301-347-W
The DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
Voltage
347 VAC
- 120/277 VAC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated of in 347 V to white option
- Zero-crossing for long relay life
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible alert for impending shutoff
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Four occupancy logic options to customize control to meet application needs
- The DSW-301 sensors can be wired together for convenient control of a common load only with other DSW-301 sensors
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DSW-301-347-W | ||
Color | Gray | ||
UPC Number | 754182935642 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.8 in | ||
Product Weight US | 1.3 lb | ||
Product Volume US | 36.1 cu in | ||
Product Depth US | 2.8 in | ||
Product Height US | 5.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1500 W | ||
Voltage | 347.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1