![Front of DLM Wireless 5-Button Wall Switch, Lt. Almond with cover plate](https://cdn2.webdamdb.com/1280_2x9D0VS4S5q9.jpg?1604981699)
![Front image of DLM Wireless 5-Button Wall Switch, Lt. Almond with no cover plate](https://cdn2.webdamdb.com/1280_2v3cXoCJ1rJ6.jpg?1604982342)
DLM Wireless 5-Button Wall Switch, Ivory
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC) or used in a hybrid wired & wireless room to control loads connected to a traditional wired room controllers when used in conjunction with a wireless bridge (LMBC-650).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wireless Digital 5-Button Scene Switch
- The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels
- It is part of the wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network
- It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC)
- Built-in IPv6 Wireless and Bluetooth antennas provide robust signal strength and reliable communication
- Uses IPv6 wireless to establish network communication with DLM wireless devices
- Paddle with LED status indicator allows raise/lower control of scenes or loads
- Quick and easy wireless installation – no Cat 5e connection needed
- Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
- Low voltage switches for control of four customizable scenes
Specifications
Product Line | Wattstopper | ||
Color | Ivory | ||
UPC Number | 754182944255 | ||
Country Of Origin | China | ||
Features | Wireless | ||
Number of Switches | 5 |
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 19.845 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.2 in |
Number of Buttons | 5 | ||
Amperage | 1.5 A | ||
Indoor/Outdoor | Indoor | ||
Wattage | 4.5 W | ||
Voltage | 3.0 V |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1