text.skipToContent text.skipToNavigation

Discontinued - PIR Fixture Integrated Indoor/Outdoor Motion Photo Sensor, 0-10V, 12-32VDC, USA

FSP-202-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures
  • Dusk to dawn daylighting control options for convenience and added energy savings
  • Fully adjustable dimmed trim level and time delay
  • Choice of four preconfigured control modes plus test and service modes
  • IP66 rated when combined with FSP-Lx lens (ordered separately) and mounted in outdoor rated fixture
  • Lenses available for mounting heights from 8’ to 40’

Specifications

General Info
Product Line Wattstopper
UPC Number 754182940516
Country Of Origin United States
Dimensions
Product Width US 1.9 in
Product Weight US 0.1 lb
Product Volume US 16.6 cu in
Product Depth US 1.5 in
Product Height US 2.4 in
Technical Information
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR), Photosensor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;