text.skipToContent text.skipToNavigation

LARGE NETWORK ENCLOSURE w/3NB-ROUTER 16-PORT SWITCH

LMNC-3-16 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components. Comes with hinged cover and provided empty (LMNC-MT) or with 1–9 installed routers. Based on the catalog number suffix, a specific number of NB-ROUTERs and an NB-SWITCH can be installed in the panel and pre-wired to a power supply. Two single outlets are provided on the power supply, one for connecting an LMJA-8xxx-SM plug-in power supply, and a convenience outlet for a laptop or other technician required components.
Network Connectivity NB-SWITCH-16
Number of Connectors 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA1-rated enclosure
  • DIN rail mounting for easy installation or removal of LMJA-8xxx-SM (ordered separately)
  • Includes selection of pre-wired NB-ROUTERs and NB-SWITCH
  • Single termination point for one 120VAC circuit to power all devices
  • Power supply with two 120V outlets for Network Controller power and laptop or other set up tools

Specifications

General Info
Product Line Wattstopper
UPC Number 754182943852
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;