DLM Wired Network Bridge Module, USA
LMBC-300-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices. This enables individual DLM local networks to be aggregated into a larger system, which, in turn, can be remotely managed from a Network Controller or a building automation system (BAS).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides connectivity between a DLM local network and a BACnet compatible DLM segment network
- Supports third party integration with BAS through BACnet MS/TP
- Optional wiring harness for fast installation of multiple devices in close proximity
- MS/TP BACnet automatic configuration for DLM segment network eliminates the need for DIP switches
- Class 2 device powered from DLM local network
- Plug n’ Go™ automatically connects module with all devices on DLM local network
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182933921 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 2.8 in | ||
Product Weight US | 3.0 oz | ||
Product Volume US | 14.8 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 3.1 in |
Additional Information
Product Environmental Profile | Yes |
Resources
White Papers & Tech Bulletins
Installation Instructions
Instruction Sheet
Supporting Document
Product Environmental Profile
CAD Drawings
90-161 - LMBC-300 Network Bridge with Room Controller
pdf
90-161 - LMBC-300 Network Bridge with Room Controller
dxf
90-161 - LMBC-300 Network Bridge with Room Controller
png
90-161 - LMBC-300 Network Bridge with Room Controller
dwg
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
pdf
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
dxf
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
dwg
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
png
View More
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1