text.skipToContent text.skipToNavigation

8 port Ethernet switch for LMSM, DIN mounting

NB-SWITCH-8 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The NB-SWITCHES are enterprise-grade Ethernet switches that work with up to four or seven NB-ROUTERS to provide high speed connectivity for Digital Lighting Management (DLM) networked systems. The compact switch has a rugged metal enclosure and integral DIN rail clip.
Number of Connectors 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100 Mbps 5-port, 8-port and 16-port Ethernet switches
  • 10BASE-T/100BASE-TX/ 100BASE-T operation
  • Auto negotiation of speed and duplex
  • Compatible with DLM Segment Manager or third party BACnet building automation systems

Specifications

General Info
Product Line Wattstopper
UPC Number 754182933945
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;