Ultrasonic Fixture Mount Sensor, Ceiling Mount
FS-555C
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-555 and FS-555C Line Voltage Ultrasonic Fixture Sensors control lighting based on occupancy. They are designed with a low-profile, architecturally pleasing appearance to easily integrate into a wide range of lighting fixtures or a customized housing.
Mounting Type
Ceiling
- Ceiling
- Wall
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182931262 | ||
Country Of Origin | China | ||
Installation Location | Ceiling |
Dimensions
Product Width US | 6.125 in | ||
Product Weight US | 3.73 oz | ||
Product Volume US | 13.95 cu in | ||
Product Depth US | 1.265 in | ||
Product Height US | 1.8 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Sensor Technology | Ultrasonic |
Resources
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1