![](https://cdn2.webdamdb.com/1280_Ekpszo1hjW08.jpg?1604982258)
![](https://cdn2.webdamdb.com/1280_gdVUQURhrBQ0.jpg?1604982290)
![](https://cdn2.webdamdb.com/1280_wRqkUQdbB8X0.jpg?1604982338)
![](https://cdn2.webdamdb.com/1280_oAB44uDSpTx4.jpg?1604982341)
DLM Room Controller, 2 Relay, KO, 0-10v, 10A, Metered
LMRC-112-M
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-110 series room controllers include one or two relay(s) to switch a total of 10 amps, a high-efficiency switching power supply and dual 0-10 volt outputs per relay for control of dimmable loads including compatible LED drivers or electronic ballasts. They are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control.
Number of Connectors
2
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
- Knockout mounting for easy installation; Class 1 and/or Class 2 connection for 0-10V wiring
- Available with or without metering (+/- 2% accuracy)
- Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
- Store 16 scene preset levels for each load
- Support energy saving manual-on, partial-on and dimming control strategies
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182939138 | ||
Country Of Origin | China | ||
Features | Metered | ||
Installation Location | Ceiling | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Room Controller |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.7 lb | ||
Product Volume US | 44.6 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Output Voltage | 24 VDC | ||
Number of Connections | 4 | ||
Operating Temperature Max | 131 °F | ||
Topology | Free Topology | ||
Input Voltage | 120/277 VAC | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | 1/2 in Knockout, 4 in Deep J-Box | ||
Operating Temperature | 32°-131°F (0°-55°C) | ||
Operating Humidity | 5-95% RH (Non-Condensing) |
Resources
Installation Instructions
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1