DLM Room Controller, 1 Relay, 0-10V Dimming
LMRC-211
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent). They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient lighting control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
- 120/230/240/277 volt and 347 volt models
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration for maximum energy efficiency
- Store load preset level and 16 scene preset levels for each load
- Support energy saving manual-on, bi-level, tri-level and dimming control strategies
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182929030 | ||
Country Of Origin | China |
Dimensions
Product Width US | 6.5 in | ||
Product Weight US | 1.4 lb | ||
Product Volume US | 226.0 cu in | ||
Product Depth US | 3.3 in | ||
Product Height US | 6.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security  | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Resources
CAD Drawings
90-131 - LMRC-211 One Relay CAD Drawing
dwg
90-133 - LMRC-212 Two Relay CAD Drawing
dwg
90-211 - LMRC-211 One Relay with 0-10V Dimming Wiring Diagram
dxf
90-211 - LMRC-211 One Relay with 0-10V Dimming Wiring Diagram
pdf
90-221 - LMRC-212 Two Relay with 0-10V Dimming CAD
dwg
90-251-1 - LMRC-221 1 Load Universal Dimming Room Controller (3 wire)
dxf
90-252 - LMRC-222 Two Load Universal Dimming Room Controller ( 2 wire)
dwg
90-252-1 - LMRC-222 Two Load Universal Dimming Room Controller (3)
dwg
90-291 - Enhanced Room Controller with Emergency Bypass
dwg
90-291-1 - Enhanced Room Controller (v2) with Emergency Bypass
png
90-291-1 - Enhanced Room Controller (v2) with Emergency Bypass
dxf
90-921 - Classroom w/Daylighting
png
90-921 - Classroom w/Daylighting CAD Drawing
dwg
Enhanced Room Controller (v2) with Emergency Bypass CAD Drawing
dwg
Enhanced Room Controller with Emergency Bypass CAD Drawing
dxf
LMRC 1 Load Universal Dimming Room Controller (2 wire)
dwg
LMRC 1 Load Universal Dimming Room Controller (2 wire)
dxf
LMRC-211 One Relay Wiring Diagram
pdf
LMRC-211 One Relay with 0-10V Dimming Wiring Diagram CAD
dwg
LMRC-212 Two Relay Wiring Diagram CAD Drawing
dxf
LMRC-213 Three Relay CAD Drawing
dxf
LMRC-213 Three Relay Wiring Diagram
dwg
LMRC-213 Three Relay with 0-10V Dimming CAD Drawing
dxf
LMRC-213 Three Relay with 0-10V Dimming Wiring CAD Drawing
dwg
LMRC-221 1 Load Universal Dimming Room Controller (3 wire)
dwg
LMRC-221 Two Relay with 0-10V Dimming CAD Drawing
dxf
LMRC-222 Two Load Universal Dimming Room Controller (2 wire)
dxf
LMRC-222 Two Load Universal Dimming Room Controller (3)
dxf
LMRC-2XX One Relay Wiring Diagram CAD Drawing
dxf
Single Zone Switching and Dimming Closed Loop Digital Photosensor CAD
dxf
View More
BIM Models
Software Downloads
Supporting Document
90-133 - LMRC-212 Two Relay Wiring Diagram
pdf
90-135 - LMRC-213 Three Relay Wiring Diagram
pdf
90-231 - LMRC-213 Three Relay with 0-10V Dimming Wiring Diagram
pdf
90-252-1 - LMRC-222 Two Load Universal Dimming Room Controller (3)
pdf
90-921 - Classroom w/Daylighting
pdf
Compatibility-tested Ballasts and Drivers for the WattStopper LMRC-22x Serie
pdf
Legrand Emergency Lighting and Power Equipment Bulliten
pdf
View More
Brochure
Cutsheet
Customer CAD PDF
Product Environmental Profile
White Papers & Tech Bulletins
Installation Instructions
LMRC-211 DLM Single Relay w/0-10V Dimming Room Controller Quick Start Guide (Trilingual)
pdf
LMRC-212 DLM Dual Relay w/0-10V Dimming Room Controller Quick Start Guide (Trilingual)
pdf
LMRC-213 DLM Triple Relay w/0-10V Dimming Room Controller Quick Start Guide (Trilingual)
pdf
LMRC-CA DLM Conduit Adapter
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1