![](https://cdn2.webdamdb.com/1280_IxNQAtpO7gA0.jpg?1604981723)
Digital Manual-On Single-Relay Kit, plenum rated cables, White
LMKT-P101-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMKT-101 and LMKT-102 include an LMRC-100 Series Room Controller with one or two relays, an LMDC-100 Dual Technology Ceiling Mount Occupancy Sensor, an LMSW-100 Series Wall Switch with one or two buttons and two LMRJ-25 pre-terminated cables. The bundles provide energy efficient control of one or two lighting loads that meets or exceeds energy code requirements.
Number of Connectors
1
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated room controller, dual tech occupancy sensor and wall switch control one or two loads
- Components plug together with LMRJ cables (included) eliminating wiring errors
- Plug n’ Go automatic configuration for maximum energy efficiency out of the box
- Easy-to-use digital controls; IR transceivers for optional wireless configuration
- Occupancy sensor combines PIR and ultrasonic for most comprehensive coverage
- Facilitate code-mandated manual-on and bi-level lighting control strategies
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182933839 | ||
Country Of Origin | United States | ||
Number of Switches | 1 |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 41.71 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 3.1 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Buttons | 1 | ||
Indoor/Outdoor | Indoor |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1