text.skipToContent text.skipToNavigation

Digital Auto-On 50% Dual-Relay Kit, plenum rated cables, White

LMKT-P102-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMKT-101 and LMKT-102 include an LMRC-100 Series Room Controller with one or two relays, an LMDC-100 Dual Technology Ceiling Mount Occupancy Sensor, an LMSW-100 Series Wall Switch with one or two buttons and two LMRJ-25 pre-terminated cables. The bundles provide energy efficient control of one or two lighting loads that meets or exceeds energy code requirements.
Number of Connectors 2
Plenum Y
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated room controller, dual tech occupancy sensor and wall switch control one or two loads
  • Components plug together with LMRJ cables (included) eliminating wiring errors
  • Plug n’ Go automatic configuration for maximum energy efficiency out of the box
  • Easy-to-use digital controls; IR transceivers for optional wireless configuration
  • Occupancy sensor combines PIR and ultrasonic for most comprehensive coverage
  • Facilitate code-mandated manual-on and bi-level lighting control strategies

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182933846
Country Of Origin United States
Dimensions
Product Weight US 1.0 lb
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;