text.skipToContent text.skipToNavigation

LI Enclosure w/48 Relay Capacity Interior, Flush Mount

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays. The enclosures are provided with integral mounting studs that are configured to accept the panel interior making the installation quick and easy. Covers are secured to the tubs with screws and have keyhole style mounting. This allows the cover to be temporarily hung on the tub during the construction phase of the project. All covers have hinged doors that expose only the low voltage (Class 2) section of the panel and are equipped with key locks and two keys each. All LENC enclosures are NEMA 1 rated. Consult factory for other NEMA rated applications.
Mounting Type Flush
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 16-gauge all steel tubs with galvineal finish
  • Screw on, powder coated cover permits temporary hanging via key hole screw slots
  • Surface mounting with back mounting holes, screw cover
  • Lockable door access to Class 2 panel section, meets NFPA 70
  • Studs provided for quick installation of panel interior section
  • UL and cUL listed; five year warranty

Specifications

General Info
Product Line Wattstopper
UPC Number 754182926206
Country Of Origin United States
Dimensions
Product Width US 25.9 in
Product Weight US 66.0 lb
Product Volume US 5587.4 cu in
Product Depth US 4.7 in
Product Height US 45.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;