DLM TOUCHSCREEN INJECTOR CONDUIT ADAPTER
LMTI-CA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMRC-CA2 assembly provides protection and conduit
connection points for the low-voltage area of the LMTI-100-xxx touchscren injector. It is designed for applications where code or
the local AHJ requires that low-voltage wiring such as DLM
Local Network cables, control and communication wiring be
run inside conduit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Zinc | ||
UPC Number | 754182941759 | ||
Country Of Origin | China |
Dimensions
Product Width US | 10.0 in | ||
Product Weight US | 4.3 lb | ||
Product Volume US | 821.99 cu in | ||
Product Depth US | 17.7 in | ||
Product Height US | 4.3 in |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1