text.skipToContent text.skipToNavigation

DLM PIR 1-Button Wall Mount Sensor Kit, Ivory

LMPW-KIT-101-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches. They are available with or without custom engraving.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Field replaceable buttons for LMSW-100 Series, LMDM-101 Wall Switches, and LMDW and LMPW Wall Switch Sensors as well as wireless switches (LMSW-605, and LMDM-601)
  • Available for 1-, 2-, 3-, 4-, 8-button wall switches, 1-button dimming switch, 5-button scene switch, and 1- and 2-button wall switch sensors
  • Choice of white, light almond, ivory, gray, black, and red; includes matching trim ring for complete color change
  • Customized engraving option
  • Button kits snap onto existing switches without tools for fast, easy color update or personalization.
  • Ideal for switch labeling, building remodeling, or repurposing of controls

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 754182932429
Country Of Origin China
Dimensions
Product Width US 1.6845 in
Product Weight US 0.264 oz
Product Volume US 2.3137 cu in
Product Depth US 0.4785 in
Product Height US 2.8705 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;