DLM Open Loop Multi Zone Dimming, On/Off Photosensor, USA
LMLS-500-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution in order to automatically switch or dim up to three zones of lighting. It is part of a Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers. The LMLS-500 has a photodiode with an extended range of 1-6,553 footcandles (fc), and photopic correction to mimic the human eye, for precise measurement of visible light.
Depth
1 in
- 1 in
- 2.25 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Daylight responsive on/off, bi-level, tri-level or dimming control for up to three lighting zones
- Extended tube model accommodates thicker ceiling materials
- 60 degree spatial response for optimal detection of daylight contribution
- Automatic setpoint recommendations; optional hold off setting to maximize energy savings
- Photodiode corrected to match the photopic response of the human eye
- Can be calibrated in any daylight condition
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182927821 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.25 lb | ||
Product Volume US | 26.03 cu in | ||
Product Depth US | 2.95 in | ||
Product Height US | 2.36 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Daylight |
Resources
Product Environmental Profile
Installation Instructions
White Papers & Tech Bulletins
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1