Network accessory enclosure 4 routers, 8 port switches
LMNC-4
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components. Comes with hinged cover and provided empty (LMNC-MT) or with 1–9 installed routers. Based on the catalog number suffix, a specific number of NB-ROUTERs and an NB-SWITCH can be installed in the panel and pre-wired to a power supply. Two single outlets are provided on the power supply, one for connecting an LMJA-8xxx-SM plug-in power supply, and a convenience outlet for a laptop or other technician required components.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- NEMA1-rated enclosure
- DIN rail mounting for easy installation or removal of LMJA-8xxx-SM (ordered separately)
- Includes selection of pre-wired NB-ROUTERs and NB-SWITCH
- Single termination point for one 120VAC circuit to power all devices
- Power supply with two 120V outlets for Network Controller power and laptop or other set up tools
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182938179 | ||
Country Of Origin | United States |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1