![Green and white RJ45 Cables, plenum rated wires](https://cdn2.webdamdb.com/1280_srRNVqJviU67.jpg?1604981696)
![Wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_k60DXxdARG77.jpg?1604982262)
![Applicators for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_opzqcaT9sz45.jpg?1604982376)
![Green applicator for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_AtK1DW61hqk5.jpg?1604982374)
![Green wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_s93dKeMVLaH8.jpg?1604982338)
![White and green wires for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_oY2eoHjNaCF3.jpg?1604982259)
RJ45 Cables, 6 inches, non plenum rated Green
LMRJ-01
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRJ Series cables connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Cables are pre-terminated with industry standard RJ45 connectors compatible with any RJ45 port on DLM components. LMRJ cables utilize B to B wiring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pre-terminated LMRJ cables for DLM local networks in lengths up to 100 feet
- UL and cUL listed and labeled
- Wattstopper LM-MSTP wire required for wired segment networks.
- This wire is not needed for wireless DLM networks using the wireless bridge (LMBC-600)
- Standard green color and markings for DLM provide easy identification of LMRJ cables in plenum
- Cables and wire available in a choice of colors for use in exposed locations
- LMRJ cables available in plenum and non-plenum rating
Specifications
General Info
Product Line | Wattstopper | ||
Color | Green | ||
UPC Number | 754182925070 | ||
Country Of Origin | China |
Dimensions
Product Width US | 0.6 in | ||
Product Weight US | 0.25 lb | ||
Product Volume US | 3.6 cu in | ||
Product Height US | 0.5 in | ||
Product Length US | 12.0 in | ||
Cable Length | 6 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Plenum | No |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1