Why it is important
From the OR to patient spaces, research is shining a light on the threats of bacteria and pathogens to patient outcomes.
The need has never been greater.
When you consider the science, it becomes clear that Indigo-Clean is an essential part of your disinfection protocol.
![Surgeons in an operating room performing surgery on a patient](https://cdn2.webdamdb.com/1280_2bMALLC4cBJ99gkI.jpg?1620747416)
The surgical field is contaminated
View articleUp to 5% of patients develop HAIs due to human error
View articleView article
50% of SSIs are linked to pathogens in the OR at the time of surgery
View articleStandard air filtration is inadequate
View articleContaminated air contributes to SSIs
View articleLaminar airflow systems push bacteria to the edges of the OR where it can be aerosolized or transmitted
View articleIndigo-Clean is clinically proven to reduce intraoperative bacterial infection
Download study< Safety
UV disinfection can be harmful. But Indigo-Clean uses visible light spectrum disinfection, making it safe at all times.
Advantages >
Compare Indigo-Clean to UV lighting disinfection in efficacy, safety, affordability, operation, and environmental impact.