text.skipToContent text.skipToNavigation

Swing-EZ Wall Rack - Gray - 12.00 in D

19-21-T12D Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

19.75''W x 21.00''H x 12.00''D

Color Gray
Depth 12.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Swing-EZ Wall Racks offer flexibility.
  • Front swing gate with latch pins and bolts on both sides:Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
  • #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
  • Side panels fold flat for shipping:Unfold for easy on site assembly.
  • Sturdy and compact:Holds equipment up to 75 lbs.
  • One-Wrap brand Velcro straps included:Velcro slots located on the rear for cable management.
  • Includes 12-24 mounting screws :Do not have to purchase as separate item.

Specifications

General Info
Product Line Ortronics
Color Gray
UPC Number 662875580812
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 19.75 in
Product Depth US 12.0 in
Product Height US 21.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;