Cable Management Support Bar - Zero RU
CMBFR0RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provides strain relief at the front or rear of a standard 19” patch panel that does not include rear management panels. The support bar is mounted with patch panel mounting screws to the front or with the supplied additional nuts to the rear. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides strain relief at the front or rear of a standard 19" patch panel that does not include rear management panels
- The support bar is mounted with patch panel mounting screws to the front or with the supplied additional nuts to the rear.
- Can be mounted front or rear
- Mounts to racks screws
- Hardware included
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875631590 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Cable Manager |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 3.9 in | ||
Product Height US | 0.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1