19 in DirectPath Cable Management Rack - 6 in Channel
19-84-6T2SD-CMB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
19'' DirectPath Cable Management Rack, 6'' Channel, 20.19''W x 84''H x 18''D, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Self-supporting and self-squaring base
- Assembles quickly and easily
- Top angles and patented reinforced base are standard
- Tapped uprights so no nuts are required for assembly
- Assembly hardware included
- Constructed of 6061-T6 structural-grade aluminum
- Includes 12-24 mounting screws :Do not have to purchase as separate item.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875581307 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 20.24 in | ||
Product Depth US | 18.0 in | ||
Product Height US | 84.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1