RACK PDU BASIC 1U 24A 120V - 10 5-20R L5-30P CORD
LP-21310
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Basic PDUs provide reliability and simple installation. Standardized power distribution enables cost effective scaling, speed to deployment, and simplifies procurement due to a common platform.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
Color | Black | ||
UPC Number | 662875014706 | ||
Country Of Origin | China | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1