Infinium Core M4 Splice Cassette, 12 Single Fiber, SC APC Duplex, SM, OS2
Bazaarvoice SAP Hybris Integration Version 2.8.1
This M4 Splice Cassette enables fast, field termination and provides cable management within the housing. The M4 Splice Cassette is designed for use with Single-Mode OS2 fiber, houses 12 fibers, and provides SC APC Duplex ports. This cassette supports fusion splicing of individual fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. -
- Infinium Core
- Infinium Quantum
- Infinium Ultra
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Ortronics | ||
UPC Number | 662875011873 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Product Width US | 4.19 in | ||
Product Depth US | 6.15 in | ||
Product Height US | 1.24 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1