M4 1x8 Pol Splitter - SC/APC Connectors - 2m Pigtails
M4S1108SA092M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The M4 1x8 POL Splitter is a point to multipoint cassette designed to split 1 SC connector to 8 SC connectors over a Passive Optical LAN (POL) that provides the capability to securley deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path. -
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Energy Efficiency: A POL uses unpowered optical components
- Cost Reduction: A POL requires less power, cooling, and maintenance
- Versatile Installation: Splitter cassette loads into front of enclosure tray drawer face or mounting bracket
- Future Proof Infrastructure: Scalable and has a clear upgrade path
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875027416 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Dimensions
Product Width US | 4.24 in | ||
Product Length US | 2.0 m |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1