Infinium Core HDCA Cassette - 8 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity
LMH-LC08H-1C1UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation.Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face.
Category Performance Rating
Infinium Core
- Infinium Core
- Infinium Ultra
Fiber Type
Multi-Mode OM4
- Multi-Mode OM4
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875032281 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 3.56 in | ||
Product Height US | 0.84 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1