Infinium Core M2 Cassette - 12 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity
LM2-LC12J-1A2UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series M2 Standard Density Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading pre- terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Q-Series Rack Mount or Wall Mount
Fiber Enclosures.
Fiber Type
Single-Mode
- Multi-Mode OM4
- Single-Mode
Number of Ports
12
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low Loss System: When combined with Infinium Core Trunks and Infinium Core Patch Cords Total System Loss 2.5 dB Total Return Loss 19 dB
- Infinium Core: - Single-mode total channel connection loss: 2.1 dB - Single-mode total channel connection return loss: 49 dB - Multimode total channel connection loss: 2.5 dB - Multimode total channel connection return loss: 19 dB
- High Density: 12 or 24-fiber cassette compatible with Q-Series Enclosures
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Core fiber
- Polarization: Universal
- LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed
- 100%automatic shutter mechanism requiring no operator handling of the shutter door
- Compatible with standard LC connectors
- It keeps adapter’s interior clean from dust
- You can see the visible light through the adapter
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875032304 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Dimensions
Product Width US | 5.13 in | ||
Product Depth US | 4.87 in | ||
Product Height US | 1.19 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1