![HDFM-HLC2CL-00](https://resources.legrand.us/1280_g5m0K9M3Nme9.png?1611513808)
Infinium HD Fiber Module, Keyed Front Non-Keyed Rear LC Duplex (2 Fibers), HDJ Insert, Magenta Adapter, Black for Panel
HDFM-HLC2CL-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand pre-polished keyed LC multimode and single-mode connectors provide the same ease of installation and high-quality performance as our line of standard LC pre-polished connectors. Up to twelve keys/colors of connectors are possible with unique physical keying configurations.
Connector Type
Keyed Front
- Keyed Front
- Keyed Front/Keyed Rear
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unique Key and Color Options: Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management
- Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirement
- Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
- Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements.
Specifications
General Info
Type | Adapter | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Adapter Color | Magenta | ||
UPC Number | 662875030065 |
Dimensions
Product Depth US | 1.61 in | ||
Product Height US | 0.77 in | ||
Product Width US | 0.62 in |
Technical Information
Connector Type | LC Duplex | ||
Compatibility | HDJ, PHDHJU | ||
Adapter Color | Magenta |
Resources
Cutsheet
CAD Drawings
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1