text.skipToContent text.skipToNavigation

PANEL, 4, MPO, 32F, BLUE, BASE 8

HD8FP-MPANAAA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium HD8FP Adapter panel has 4 passthrough, green, MTP/MPO adapters allowing for 32 fibers (8-fiber MPO), 48 fibers (12-fiber MPO), up to 96 fibers (24-fiber MPO), and is engineered to load in the front of an Infinium Base-8 enclosure, snaping into place for installation, and can be removed easily for future modifications. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies, these adapter panels can enable industry leading performance, fast and consistent and simplified installation. The compact design optimizes space offering high density capacity. The adapter panel is silkscreened to enable easy port identification. Compatible with: Infinium HD M8 Rack Mount Enclosures
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front-loading modules
  • Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face.
  • Base 8 optimized for 8-fiber transceivers and transmission technologies

Specifications

General Info
Product Line Ortronics
UPC Number 662875007104
Country Of Origin China
Dimensions
Product Width US 2.35 in
Product Depth US 1.27 in
Product Height US 0.63 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;