text.skipToContent text.skipToNavigation

KEYSTONE FURNITURE ADAPTER PLATE, HOLDS 4 KEYSTONE MODULES, WHITE

KSFURN4-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Snaps into 2.70" x 1.375" TIA referenced furniture openings for Steelcase, Haworth, Knoll and others. TechChoice surface mount boxes accept rear loading Keystone and KT2J series jacks.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports use with furniture delivery system: Field configurable with Keystone Jacks.
  • Choice of rear mounting bezels: For use with a range of furniture heights.
  • Snap mount: Ease of installation.

Specifications

General Info
Product Line Ortronics
UPC Number 662875019275
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 3.19 in
Product Depth US 0.5 in
Product Height US 1.65 in
Technical Information
Number of Ports 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;