text.skipToContent text.skipToNavigation

TRACJACK STYLISTICS FRAME, THREE-PORT, ELECTRICAL IVORY

41900017-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack Stylistics Plastic Duplex Frame accepts three front-loading TracJack modules in the rectangular electrical mounting footprint of a GFCI outlet. It is compatible with many cable delivery systems that can house electrical duplex outlets

Color Electrical Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matches rectangular electrical outlet (GFI) footprint: Supports use with electrical delivery system.
  • Field configurable with TracJacks: Design or site flexibility for new or retrofit.
  • Supports TracJack footprint: Broad offering of connector options.
  • Front load and access: Connector access without removing plate.
  • Choice of colors: Compatible with many environments.

Specifications

General Info
Product Line Ortronics
UPC Number 662875344278
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 1.75 in
Product Depth US 0.45 in
Product Height US 4.24 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 4
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;