![](https://resources.legrand.us/1280_F3ZGZPdsau21.jpg?1604981326)
WallSource 4-Gang Box, Divider and Mounting Brackets
WSA42-4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Slide-in dividers separate the box for power and communication services. Adjustable mounting brackets offer flexibility to flush mount box in 1/2'', 5/8'', 1'', and 1 1/4'' (12.7mm, 15.9mm, 25mm, and 32mm) wall thicknesses. Ordering Data: 9 3/16'' L x 5'' W x 3 1/4'' D (233mm L x 127mm W x 83mm D), 4-Gang, 1/2'', 3/4'', 1'', and 1 1/2'' trade size KOs. NOTE: Certified to Canadian Safety Standards, for sale in Canada. When ordering, add ''C'' suffix to part number to denote the Canadian version, i.e., ''WSA42-4C''.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Slide-in dividers separate the box for power and communication services. Adjustable mounting brackets offer flexibility to flush mount box in 1/2'', 5/8'', 1'', and 1 1/4'' (12.7mm, 15.9mm, 25mm, and 32mm) wall thicknesses.
- Ordering Data: 9 3/16'' L x 5'' W x 3 1/4'' D (233mm L x 127mm W x 83mm D), 4-Gang, 1/2'', 3/4'', 1'', and 1 1/2'' trade size KOs.
- NOTE: Certified to Canadian Safety Standards, for sale in Canada. When ordering, add ''C'' suffix to part number to denote the Canadian version, i.e., ''WSA42-4C''.
Specifications
General Info
Type | Raceway | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC. | ||
UPC Number | 786776548358 |
Dimensions
Product Depth US | 3.25 in | ||
Product Length US | 9.187 in | ||
Product Width US | 5.0 in |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1