![](https://cdn2.webdamdb.com/1280_6MiuqlX7KA41.jpg?1604981386)
![](https://cdn2.webdamdb.com/1280_AItSYZVXYb86.jpg?1604982082)
![](https://cdn2.webdamdb.com/1280_YG3z3bu2Fx36.jpg?1604982044)
![](https://cdn2.webdamdb.com/1280_Ae3wFuJ9dOS34wAg.jpg?1699477910)
radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, Gray
RCD38TRGRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
A step up from ordinary, this combination switch and outlet from the radiant® Collection provides convenience and flexibility, as well as style. Operable in both single-pole and 3-way applications, you can use it alone to control one light or fixture, or use with another 3-Way switch for controlling the light from two locations. Also includes a tamper-resistant outlet for safe access to the basic power every home needs. Part of the radiant® Collection, it features clean lines and a smooth finish for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces a standard switch/outlet with ease, in as little as 10 minutes.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007233582 | ||
Country Of Origin | China | ||
Features | Combination, Locator Light | ||
Switch Type | Push | ||
Number of Switches | 1 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet, Switch |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.59 in | ||
Product Height US | 3.81 in |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1