radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, Black
RCD38TRBKCC6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
A step up from ordinary, this combination switch and outlet from the radiant® Collection provides convenience and flexibility, as well as style. Operable in both single-pole and 3-way applications, you can use it alone to control one light or fixture, or use with another 3-Way switch for controlling the light from two locations. Also includes a tamper-resistant outlet for safe access to the basic power every home needs. Part of the radiant® Collection, it features clean lines and a smooth finish for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces a standard switch/outlet with ease, in as little as 10 minutes.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007055030 | ||
Country Of Origin | China | ||
Features | Combination, Locator Light | ||
Switch Type | Push | ||
Number of Switches | 1 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet, Switch |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.59 in | ||
Product Height US | 3.81 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.