![](https://resources.legrand.us/1280_M3DMbn4j30j9.jpg?1604981649)
Plug-In Outlet Center Unit / Rack Mount 120V/20A/6 rear O/L /lighted switch/6' cord/Computer Grade Surge
R5BZ20X
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six 20A rear outlets. 6' (1.8m) cord. Perma Power computer grade surge protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Standard | cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA6 | ||
UPC Number | 786776121087 |
Dimensions
Product Height US | 2.57 in | ||
Product Length US | 1.75 in | ||
Product Width US | 19.0 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 20 A | ||
Class | 75 | ||
Connection | Cord-ended | ||
Mounting | Yes | ||
Mounting Type | Rack Mounting | ||
Phase | Single Stage | ||
Response Time | <1 ns | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Type of Indicators | Light | ||
Voltage | 120.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1