Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/6' cord/Premium Grade Surge
M6S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Sentrex high performance surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 15 1/4"" (387mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
UPC Number | 786776043235 |
Dimensions
Product Height US | 1.89 in | ||
Product Length US | 2.0 in | ||
Product Width US | 15.25 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Class | 75 | ||
Connection | Cord-ended | ||
Environmental Conditions | Indoor, dry location | ||
Mounting | Yes | ||
Mounting Type | Snap-on, Slide-off | ||
Phase | 3 Element, 3-Stage Hybrid Circuit | ||
Response Time | <1 ns | ||
Short Circuit Rating | 56000 Amps [32000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Type of Indicators | Light | ||
Voltage | 120.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1