Discontinued - PIR WALL SW OCC SENSOR 120/277V** * NEUTRAL REUIRED 0-800W WHITE
PW-101-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-301-W
The PW-101 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Zero-crossing for long relay life
- Vandal resistant lens combines precise coverage with durability
- Choice of Manual-ON or Auto-ON operation
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible and/or visual alerts for impending shutoff
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- LED indicates occupancy detection
- Optional light level sensing with simple setup
- Service mode allows sensor to operate as a service switch in the unlikely event of a failure
- Neutral required to meet NEC 2011 code
- Sensor coverage tested to NEMA Guide Publication WD 7-2000
- Compatible with decorator wall plates
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part NumberĀ | PW-301-W | ||
Color | White | ||
UPC Number | 754182923502 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Gangs | 1 | ||
Number of Buttons | 1 | ||
Indicator | LED Light | ||
Mounting Type | Box | ||
Sensing Range | Major motion 35 x 30 ft. Minor motion 20 x 15 ft | ||
Connection Type | Wired |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1