Discontinued - Pad Printed Wall Plate, Computer Only, One Gang Duplex Receptacle, Ivory
TP8CI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single gang duplex.� Ivory with Black Fill.� Nylon Trademaster.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon.
- ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007276442 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL514 |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Technical Information
Cutout | Receptacle | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1