![](https://resources.legrand.us/1280_Qs1WgXT2UOW7.jpg?1604981622)
1-Gang 302/304 Stainless Steel Wall Plate, Louver Plate, Horizontal, Painted White
SS760W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate 1-Gang Louver Horizontal 302/304 Stainless Steel Painted
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
- Brushed finish.
- This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
- Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
Color | White | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Louver | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | CSA | ||
UPC Number | 785007137026 |
Dimensions
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in | ||
Product Width US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143223 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Gangs | 1 | ||
Orientation | Horizontal | ||
Thickness | 0.032 in |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1