6-Cube Trimplate for dash Furniture Power Center, Graphite
TRIM6-GR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776197365 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.375 in | ||
Product Weight US | 0.04 lb | ||
Product Height US | 0.25 in | ||
Product Length US | 9.375 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1