![5-Cube Trimplate for dash Furniture Power Center, Stainless](https://resources.legrand.us/1280_g84hWNxCJaZ91Ep4.jpg?1658520497)
![5-Cube Trimplate for dash Furniture Power Center, Stainless](https://resources.legrand.us/1280_Eag5PedaQgI02Usk.jpg?1658711111)
![5-Cube Trimplate for dash Furniture Power Center, Stainless](https://resources.legrand.us/1280_IB41bllZ1v621xXT.jpg?1658711140)
![5-Cube Trimplate for dash Furniture Power Center, Stainless](https://resources.legrand.us/1280_2yIX1NKlh416T2PI.jpg?1658711157)
![5-Cube Trimplate for dash Furniture Power Center, Stainless](https://resources.legrand.us/1280_wy331eHyH6389k4j.jpg?1658711086)
5-Cube Trimplate for dash Furniture Power Center, Stainless
TRIM5-ST
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | China | ||
UPC Number | 786776197303 |
Dimensions
Product Height US | 0.25 in | ||
Product Length US | 8.062 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 0.036 lb |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1