0-10V TO PHASE ADAPTIVE CONVERTER
BF-SDS10V-AST
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The BF-SDS10V-AST takes a 0-10V dimming signal and a fixed line voltage input and converts it to a phase-adaptive dimmed output for up to 1300W for a 277V load and 750W for a 120V load. The dimming type used (forward phase or reverse phase) is automatically selected by the BF-SDS10V-AST for optimal dimming performance. The BF-SDS10V-AST has a built-in slotted mounting bracket for surface mounting and is rated for install in plenum spaces
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182949038 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Converter |
Dimensions
Product Width US | 4.3 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 32.7 cu in | ||
Product Depth US | 4.0 in | ||
Product Height US | 1.9 in |
Technical Information
Operating Temperature Min | -40 °F | ||
Number of Connections | 2 | ||
Dimming Compatibility | 0-10 V, Forward Phase, Reverse Phase | ||
Maximum Power | 1300 W @ 270 VAC, 750 W @ 120 VAC | ||
Operating Temperature Max | 140 °F | ||
Action | Single pole, Key | ||
Connector Type | Terminal Block | ||
Input Voltage | 120/277 VAC | ||
Line Frequency | 60 Hz | ||
Mounting Type | Screw Holes | ||
Operating Temperature | -40°-140°F (-40°-60°C) | ||
Operating Humidity | 0-50% RH |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1